Menu Search

Fan Guard Screw 92.0 mm Nylon Black

Finger guard for fan assembly. It can be paired with Felt filter (RFF), mesh filter (RMF), filter cover (RFC) or be bought as a set (RCP).
Item code:

RFG-092-T

8785 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 + £ 3.452
Standard pack: 20

Order in multiple of 20

Total price:

£ 69.04

20 x £ 3.452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material 25% Glass Filled Polyamide 6.6
Mounting Method Screw
Shape Square
Distance Between Fixing Holes 82.4 mm
Fan Size 92.0 mm
Overall Thickness 6.0 mm
Overall Width 92.3 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us