Menu Search

Ferrite Bead RMS-303 450 Ω 10.0 mm (L) Black

Wound Ferrite Beats are supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RRH6-2-15-K5B

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 1999 £ 0.1398
2000 + £ 0.1258
Standard pack: 500

Order in multiple of 500

Total price:

£ 69.90

500 x £ 0.1398

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 10.0 mm
Commodity Code 8547900000
Insert Diameter 6.0 mm
Overall Diameter 6.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us