Menu Search

Ferrite Bead RMS-303 680 Ω 10.0 mm (L) Black

Wound Ferrite Beats are supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RRH8-2-40-K5B

1013 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 1999 £ 0.2015
2000 + £ 0.1814
Standard pack: 500

Order in multiple of 500

Total price:

£ 100.75

500 x £ 0.2015

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 10.0 mm
Commodity Code 8504901100
Insert Diameter 5.2 mm
Overall Diameter 5.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us