Quantity | Unit price |
---|---|
5000 - 19999 | £ 0.0415 |
20000 + | £ 0.0373 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | K5B RMS-303 |
---|---|
Insert Length | 7.0 mm |
Insert Length | 0.276 in |
Commodity Code | 8504901100 |
Insert Diameter | 2.5 mm |
Insert Diameter | 0.098 in |
Overall Diameter | 7.0 mm |
Overall Diameter | 0.276 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.