Menu Search

Toroid Ferrite 12.0 mm 20.0 mm 10.0 mm 40 Ω 68 Ω A5 RMS-303

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-200-120-100

168 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
84 - 335 £ 0.5601
336 + £ 0.5041
Standard pack: 84

Order in multiple of 84

Total price:

£ 47.05

84 x £ 0.5601

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material A5
Insert Length 12.0 mm
Commodity Code 8504901100
Insert Diameter 12.0 mm
Overall Length 20.0 mm
Overall Diameter 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us