10320297
RT-205-102-100
| Quantity | Unit price |
|---|---|
| 80 - 319 | £ 0.5132 |
| 320 + | £ 0.4619 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Impedance 100 MHz | 86 Ω |
|---|---|
| Impedance 25 MHz | 53 Ω |
| Insert Length | 10.2 mm |
| Insert Length | 0.402 in |
| Insert Diameter | 10.2 mm |
| Insert Diameter | 0.402 in |
| Colour | Black |
| Ferrite Material | K5B |
| Wire Material | Copper |
| Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue