Menu Search

Toroid Ferrite 12.7 mm 21.2 mm 6.0 mm 27 Ω 52 Ω A5 RMS-303

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-212-127-60

1400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 799 £ 0.4036
800 + £ 0.3632
Standard pack: 200

Order in multiple of 200

Total price:

£ 80.72

200 x £ 0.4036

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material A5
Insert Length 12.7 mm
Commodity Code 8504901100
Insert Diameter 12.7 mm
Overall Length 21.2 mm
Overall Diameter 21.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us