Menu Search

Toroid Ferrite 11.4 mm 80 Ω 133 Ω K5B

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Essentra Part Number:

10320358

Manufacturer Part Number:

RT-236-114-140

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 239 £ 1.0608
240 + £ 0.9547
Standard pack: 60

Order in multiple of 60

Total price:

£ 63.65

60 x £ 1.0608

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 11.4 mm
Commodity Code 8504901100
Insert Diameter 11.4 mm
Overall Length 14.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us