Menu Search

Toroid Ferrite 15.0 mm 53 Ω 97 Ω K5B

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Essentra Part Number:

10320372

Manufacturer Part Number:

RT-250-150-120

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 239 £ 0.7505
240 + £ 0.6755
Standard pack: 60

Order in multiple of 60

Total price:

£ 45.03

60 x £ 0.7505

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 15.0 mm
Commodity Code 8547900000
Insert Diameter 15.0 mm
Overall Length 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us