Menu Search

Toroid Ferrite 12.7 mm 6.3 mm 39 Ω 80 Ω RMS-303

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-254-127-64

47 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 399 £ 0.5061
400 + £ 0.4555
Standard pack: 100

Order in multiple of 100

Total price:

£ 50.61

100 x £ 0.5061

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 12.7 mm
Commodity Code 8504901100
Insert Diameter 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us