Menu Search

Toroid Ferrite 16.0 mm 8.0 mm 33 Ω 59 Ω RMS-303

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-280-160-75

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 399 £ 0.6939
400 + £ 0.6245
Standard pack: 100

Order in multiple of 100

Total price:

£ 69.39

100 x £ 0.6939

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 16.0 mm
Commodity Code 8504901100
Insert Diameter 16.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us