Quantity | Unit price |
---|---|
4000 - 15999 | £ 0.0237 |
16000 + | £ 0.0213 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | RMS-303 |
Insert Length | 1.5 mm |
Insert Length | 0.059 in |
Commodity Code | 8504901100 |
Insert Diameter | 1.5 mm |
Insert Diameter | 0.059 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.