Menu Search

Toroid Ferrite 25 mm 7.0 mm 23 Ω 63 Ω RMS-303

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-360-250-70

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
36 - 143 £ 0.7477
144 + £ 0.6729
Standard pack: 36

Order in multiple of 36

Total price:

£ 26.92

36 x £ 0.7477

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 25.0 mm
Commodity Code 8504901100
Insert Diameter 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us