Menu Search

Toroid Ferrite 27.4 mm 15.0 mm 55 Ω 106 Ω RMS-303

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-406-274-150

253 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
18 - 71 £ 3.0975
72 + £ 2.7877
Standard pack: 18

Order in multiple of 18

Total price:

£ 55.76

18 x £ 3.0975

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 27.4 mm
Commodity Code 8504901100
Insert Diameter 27.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us