Menu Search

Toroid Ferrite 2.8 mm 2.5 mm 13 Ω 35 Ω RMS-303

Toroid Core Ferrite Sleeve is supplied without a casing. A passive device used to suppress high-frequency disturbance in electronic circuits.
Item code:

RT-43-28-25

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4000 - 15999 £ 0.0274
16000 + £ 0.0247
Standard pack: 4000

Order in multiple of 4000

Total price:

£ 109.60

4000 x £ 0.0274

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Length 2.8 mm
Commodity Code 8504901100
Insert Diameter 2.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us