Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Insert Diameter | View | |
---|---|---|---|---|---|---|---|
£ 0.1256 - £ 0.1396 | 5000 In stock |
0.394 in
10.0 mm
|
486 Ω
|
450 Ω
|
0.236 in
6.0 mm
|
||
RRH8-2-35-K5B | £ 0.1658 - £ 0.1842 | Request the lead time here |
0.394 in
10.0 mm
|
667 Ω
|
726 Ω
|
0.205 in
5.2 mm
|
|
£ 0.3334 - £ 0.3705 | Request the lead time here |
0.551 in
14.0 mm
|
73 Ω
|
33 Ω
|
0.551 in
14.0 mm
|
||
£ 0.936 - £ 1.04 | 180 In stock |
0.449 in
11.4 mm
|
133 Ω
|
80 Ω
|
0.449 in
11.4 mm
|
||
£ 0.6705 - £ 0.745 | 18780 In stock |
0.591 in
15.0 mm
|
105 Ω
|
61 Ω
|
0.591 in
15.0 mm
|
||
£ 0.9349 - £ 1.0388 | 248 In stock |
0.512 in
13.0 mm
|
125 Ω
|
74 Ω
|
0.512 in
13.0 mm
|
||
£ 0.7363 - £ 0.8182 | Request the lead time here |
0.748 in
19.0 mm
|
70 Ω
|
26 Ω
|
0.748 in
19.0 mm
|
||
£ 2.4786 - £ 2.754 | Request the lead time here |
0.748 in
19.0 mm
|
115 Ω
|
68 Ω
|
0.748 in
19.0 mm
|
||
RRH6-1-25-K5B | £ 0.1583 - £ 0.1759 | 996 In stock |
0.394 in
10.0 mm
|
680 Ω
|
690 Ω
|
0.236 in
6.0 mm
|
|
£ 0.1814 - £ 0.2015 | 1013 In stock |
0.394 in
10.0 mm
|
680 Ω
|
754 Ω
|
0.205 in
5.2 mm
|
||
£ 0.5506 - £ 0.6117 | 3950 In stock |
0.539 in
13.7 mm
|
83 Ω
|
48 Ω
|
0.539 in
13.7 mm
|
||
£ 0.2703 - £ 0.3003 | Request the lead time here |
0.591 in
15.0 mm
|
70 Ω
|
26 Ω
|
0.591 in
15.0 mm
|
||
£ 0.3886 - £ 0.4317 | 221 In stock |
0.591 in
15.0 mm
|
79 Ω
|
38 Ω
|
0.591 in
15.0 mm
|
||
RT-280-160-130 | £ 1.0091 - £ 1.1213 | Request the lead time here |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
0.63 in
16.0 mm
|
|
RT-290-190-77 | £ 0.5227 - £ 0.5808 | Request the lead time here |
0.748 in
19.0 mm
|
76 Ω
|
33 Ω
|
0.748 in
19.0 mm
|
|
RT-310-190-222 | £ 3.2007 - £ 3.5563 | Request the lead time here |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
0.748 in
19.0 mm
|
|
RRH6-1-20-K5B | £ 0.1088 - £ 0.1209 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
0.236 in
6.0 mm
|
|
£ 0.1256 - £ 0.1396 | Request the lead time here |
0.394 in
10.0 mm
|
750 Ω
|
860 Ω
|
0.236 in
6.0 mm
|
||
£ 0.4788 - £ 0.532 | Request the lead time here |
0.551 in
14.0 mm
|
90 Ω
|
42 Ω
|
0.551 in
14.0 mm
|
||
£ 0.3434 - £ 0.3816 | 1000 In stock |
0.543 in
13.8 mm
|
47 Ω
|
25 Ω
|
0.543 in
13.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.