Menu Search

Ferrite Magnets

In stock

Due to their high coercivity, Ferrite Magnets are suitable for a wide range of applications. These circular discs are magnetised with multipoles on one face. They can be used in Reed Switches, holding devices such as pot magnets, security systems, audio visual systems and many more. The range features two types; one is a standard disc shape and the other a ring with a 5mm counter sunk hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Grade All
Pull Force All
4 results
Product SKUs information
Item Code Price range Availability Pull Force Grade View
£ 0.1746 - £ 0.2025 650 In stock
0.6 kg
C5
£ 0.12 - £ 0.1225 700 In stock
0.4 kg
C5
£ 1.1172 - £ 1.1395 300 In stock
0.6 kg
C8
£ 0.0858 - £ 0.0876 1000 In stock
0.3 kg
C5
Cylindrical Magnet Ferrite Multi-pole 20.0 mm 0.6 kg

1219343

Price Range
£ 0.1746 - £ 0.2025

Stock Levels
650 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    20.0 mm
  • Shape
    Round
  • Grade
    C5
  • Pull Force
    0.6 kg
Cylindrical Magnet Ferrite Multi-pole 20.0 mm 0.4 kg

1219342

Price Range
£ 0.12 - £ 0.1225

Stock Levels
700 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    20.0 mm
  • Shape
    Round
  • Grade
    C5
  • Pull Force
    0.4 kg
Cylindrical Magnet Ferrite Multi-pole 20.0 mm 0.6 kg

1219344

Price Range
£ 1.1172 - £ 1.1395

Stock Levels
300 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Diameter
    20.0 mm
  • Shape
    Round
  • Grade
    C8
  • Pull Force
    0.6 kg
Cylindrical Magnet Ferrite Multi-pole 14.0 mm 0.3 kg

1219341

Price Range
£ 0.0858 - £ 0.0876

Stock Levels
1000 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    14.0 mm
  • Shape
    Round
  • Grade
    C5
  • Pull Force
    0.3 kg