Quantity | Unit price |
---|---|
104 - 415 | £ 1.5957 |
416 + | £ 1.4361 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Square Split Ferrite Core with Plastic Casing |
---|---|
Overall Diameter | 15.0 mm |
Overall Diameter | 0.591 in |
Width | 23.0 mm |
Width | 0.906 in |
Material | A5 |
Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.