Quantity | Unit price |
---|---|
32 - 127 | £ 3.2085 |
128 + | £ 2.8876 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Square Split Ferrite Core with Plastic Casing |
---|---|
Overall Diameter | 31.5 mm |
Overall Diameter | 1.24 in |
Width | 32.5 mm |
Width | 1.28 in |
Material | A5 |
Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.