10318850
RRC-20-5-30-M
| Quantity | Unit price |
|---|---|
| 80 - 319 | £ 3.0727 |
| 320 + | £ 2.7654 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Shape | Round |
|---|---|
| Ferrite Material | K5B |
| Colour | Black |
| Impedance 25 MHz | 50 Ω |
| Impedance 100 MHz | 105 Ω |
| Body Diameter | 0.906 in |
| Body Diameter | 23.0 mm |
| Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue