Quantity | Unit price |
---|---|
99 - 395 | £ 4.5057 |
396 + | £ 4.0551 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Solid Ferrite Core |
---|---|
Inside Diameter | 10.2 mm |
Inside Diameter | 0.402 in |
Overall Diameter | 15.2 mm |
Overall Diameter | 0.598 in |
Width | 28.5 mm |
Width | 1.122 in |
Material | K5B |
Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.