Quantity | Unit price |
---|---|
120 - 479 | £ 0.3733 |
480 + | £ 0.3359 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Solid Ferrite Core |
---|---|
Inside Diameter | 9.0 mm |
Inside Diameter | 0.354 in |
Overall Diameter | 16.0 mm |
Overall Diameter | 0.63 in |
Width | 17.0 mm |
Width | 0.669 in |
Material | K5B |
Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.