10641491
RRH-50-15-110
| Quantity | Unit price |
|---|---|
| 1000 - 3999 | £ 0.0766 |
| 4000 + | £ 0.069 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Shape | Round |
|---|---|
| Ferrite Material | K5B |
| Colour | Grey |
| Impedance 25 MHz | 84 Ω |
| Impedance 100 MHz | 119 Ω |
| Body Diameter | 5.0 mm |
| Body Diameter | 0.197 in |
| Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue