10319482
RRH-95-50-145
| Quantity | Unit price |
|---|---|
| 500 - 1999 | £ 0.078 |
| 2000 + | £ 0.0702 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Shape | Round |
|---|---|
| Ferrite Material | K5B |
| Colour | Grey |
| Impedance 25 MHz | 75 Ω |
| Impedance 100 MHz | 121 Ω |
| Body Diameter | 9.5 mm |
| Body Diameter | 0.374 in |
| Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue