Quantity | Unit price |
---|---|
24 - 95 | £ 1.7289 |
96 + | £ 1.556 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Type | Toroid Ferrite Core |
Inside Diameter | 25 mm |
Inside Diameter | 0.984 in |
Overall Diameter | 36 mm |
Overall Diameter | 1.417 in |
Width | 13.0 mm |
Width | 0.512 in |
Material | K5B |
Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.