Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Item Code Price range Availability Width Overall Diameter Inside Diameter View
£ 0.3955 - £ 0.4394 84 In stock
26.0 mm
11.5 mm
4.3 mm
£ 0.2471 - £ 0.2745 330 In stock
20.0 mm
12.0 mm
5.6 mm
£ 0.2394 - £ 0.266 3453 In stock
20.0 mm
12.0 mm
7.3 mm
£ 0.2233 - £ 0.2481 825 In stock
20.0 mm
12.3 mm
7.0 mm
RRH-142-70-150 £ 0.3309 - £ 0.3676 Request the lead time here
15.0 mm
14.2 mm
7.0 mm
£ 0.4047 - £ 0.4497 100 In stock
28.5 mm
14.2 mm
8.0 mm
£ 0.4508 - £ 0.5009 297 In stock
28.0 mm
15.2 mm
8.0 mm
£ 0.4126 - £ 0.4585 Request the lead time here
28.0 mm
16.0 mm
10.0 mm
£ 0.3359 - £ 0.3733 9 In stock
17.0 mm
16.0 mm
9.0 mm
£ 0.6236 - £ 0.6929 86 In stock
28.5 mm
17.5 mm
10.7 mm
£ 0.3662 - £ 0.4069 200 In stock
18.0 mm
18.0 mm
10.0 mm
£ 0.6053 - £ 0.6725 255 In stock
28.5 mm
18.6 mm
10.1 mm
£ 1.3184 - £ 1.4649 Request the lead time here
35.0 mm
19.0 mm
6.3 mm
£ 0.026 - £ 0.0289 Request the lead time here
3.0 mm
3.0 mm
1.0 mm
£ 2.307 - £ 2.5634 Request the lead time here
32.5 mm
25.5 mm
MSFC-5EA £ 2.5297 - £ 2.8107 Request the lead time here
31.0 mm
18.0 mm
MSFC-10-KEX £ 7.291 - £ 8.1011 543 In stock
31.0 mm
29.8 mm
£ 6.7119 - £ 6.7119 49 In stock
12.7 mm
23.3 mm
£ 2.0792 - £ 2.3102 1600 In stock
22.8 mm
14.3 mm
MSFC-6-KEX £ 3.396 - £ 3.7733 181 In stock
31.0 mm
20.8 mm
  • of 11
Cylindrical Ferrite 4.3 mm 11.5 mm 26.0 mm 190 Ω 270 Ω K5B

RRH-115-43-260

Price Range
£ 0.4394 - £ 0.3955

Stock Levels
84 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.3 mm
  • Overall Diameter
    11.5 mm
  • Width
    26.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.6 mm 12.0 mm 20.0 mm 119 Ω 175 Ω K5B

RRH-120-56-200

Price Range
£ 0.2745 - £ 0.2471

Stock Levels
330 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.6 mm
  • Overall Diameter
    12.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.3 mm 12.0 mm 20.0 mm 69 Ω 108 Ω K5B

RRH-120-73-200

Price Range
£ 0.266 - £ 0.2394

Stock Levels
3453 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.3 mm
  • Overall Diameter
    12.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 12.3 mm 20.0 mm 72 Ω 137 Ω K5B

RRH-123-70-200

Price Range
£ 0.2481 - £ 0.2233

Stock Levels
825 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    12.3 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 14.2 mm 15.0 mm 78 Ω 116 Ω K5B

RRH-142-70-150

Price Range
£ 0.3676 - £ 0.3309

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Width
    15.0 mm
  • Material
    K5B
Cylindrical Ferrite 8.0 mm 14.2 mm 28.5 mm 128 Ω 195 Ω K5B

RRH-142-80-285

Price Range
£ 0.4497 - £ 0.4047

Stock Levels
100 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    14.2 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 8.0 mm 15.2 mm 28.0 mm 122 Ω 180 Ω K5B

RRH-153-80-280

Price Range
£ 0.5009 - £ 0.4508

Stock Levels
297 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    15.2 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 10.0 mm 16.0 mm 28.0 mm 91 Ω 156 Ω K5B

RRH-160-100-280

Price Range
£ 0.4585 - £ 0.4126

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 9.0 mm 16.0 mm 17.0 mm 61 Ω 115 Ω K5B

RRH-160-90-170

Price Range
£ 0.3733 - £ 0.3359

Stock Levels
9 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    17.0 mm
  • Material
    K5B
Cylindrical Ferrite 10.7 mm 17.5 mm 28.5 mm 90 Ω 150 Ω K5B

RRH-175-107-285

Price Range
£ 0.6929 - £ 0.6236

Stock Levels
86 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.7 mm
  • Overall Diameter
    17.5 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 10.0 mm 18.0 mm 18.0 mm 80 Ω 135 Ω K5B

RRH-180-100-180

Price Range
£ 0.4069 - £ 0.3662

Stock Levels
200 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    18.0 mm
  • Width
    18.0 mm
  • Material
    K5B
Cylindrical Ferrite 10.1 mm 18.6 mm 28.5 mm 117 Ω 171 Ω K5B

RRH-186-102-286

Price Range
£ 0.6725 - £ 0.6053

Stock Levels
255 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.1 mm
  • Overall Diameter
    18.6 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 6.3 mm 19.0 mm 35.0 mm 242 Ω 324 Ω K5B

RRH-190-63-350

Price Range
£ 1.4649 - £ 1.3184

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.3 mm
  • Overall Diameter
    19.0 mm
  • Width
    35.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.0 mm 3.0 mm 3.0 mm 25 Ω 47 Ω K5B

RRH-30-10-30

Price Range
£ 0.0289 - £ 0.026

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.0 mm
  • Overall Diameter
    3.0 mm
  • Width
    3.0 mm
  • Material
    K5B
Ferrite with Casing 25.5 mm 32.5 mm 130 Ω 240 Ω A5

RKCF-10-A5

Price Range
£ 2.5634 - £ 2.307

Stock Levels
Request the lead time here
Attributes
  • Type
    Square Split Ferrite Core with Plastic Casing
  • Overall Diameter
    25.5 mm
  • Width
    32.5 mm
  • Material
    A5
  • Commodity Code
    8547900000
Ferrite with Casing 6.0 mm 18.0 mm 31.0 mm 244 Ω Polyamide

MSFC-5EA

Price Range
£ 2.8107 - £ 2.5297

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Cable Suppression Cores with Open/Close Plastic Casing
  • Overall Diameter
    18.0 mm
  • Width
    31.0 mm
  • Commodity Code
    8547900000
Ferrite with Casing 10.5 mm 29.8 mm 31.0 mm 250 Ω Polyamide

MSFC-10-KEX

Price Range
£ 8.1011 - £ 7.291

Stock Levels
543 In stock
Attributes
  • Type
    Round Cable Suppression Cores with Open/Close Plastic Casing
  • Overall Diameter
    29.8 mm
  • Width
    31.0 mm
  • Commodity Code
    8504901100
Ferrite with Casing 9.8 mm 23.3 mm 12.7 mm 225 Ω Polyamide 6

MTFC20-10-10

Price Range
£ 6.7119 - £ 6.7119

Stock Levels
49 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Overall Diameter
    23.3 mm
  • Width
    12.7 mm
  • Material
    PA
  • Commodity Code
    8504901100
Ferrite with Casing 5.0 mm 14.3 mm 22.8 mm 156 Ω Polyamide

MSFC-4EX

Price Range
£ 2.3102 - £ 2.0792

Stock Levels
1600 In stock
Attributes
  • Type
    Round Cable Suppression Cores with Open/Close Plastic Casing
  • Overall Diameter
    14.3 mm
  • Width
    22.8 mm
  • Commodity Code
    8547900000
Ferrite with Casing 7.0 mm 20.8 mm 31.0 mm 214 Ω Polyamide

MSFC-6-KEX

Price Range
£ 3.7733 - £ 3.396

Stock Levels
181 In stock
Attributes
  • Type
    Round Cable Suppression Cores with Open/Close Plastic Casing
  • Overall Diameter
    20.8 mm
  • Width
    31.0 mm
  • Commodity Code
    8504901100