Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Item Code Price range Availability Width Overall Diameter Inside Diameter View
£ 0.3127 - £ 0.3474 1260 In stock
5.0 mm
20.0 mm
10.0 mm
£ 6.2678 - £ 6.9642 Request the lead time here
12.8 mm
59.4 mm
34.8 mm
£ 0.063 - £ 0.07 Request the lead time here
6.0 mm
6.5 mm
4.3 mm
£ 0.1171 - £ 0.1301 Request the lead time here
7.0 mm
7.9 mm
4.0 mm
£ 0.0946 - £ 0.1051 Request the lead time here
6.0 mm
8.0 mm
4.0 mm
£ 0.1167 - £ 0.1297 9 In stock
8.0 mm
9.0 mm
5.0 mm
£ 0.0247 - £ 0.0274 Request the lead time here
3.0 mm
4.0 mm
1.5 mm
RRC-10-5-20-M £ 1.2878 - £ 1.4309 310 In stock
12.0 mm
13.0 mm
5.0 mm
£ 1.4697 - £ 1.633 73 In stock
23.0 mm
19.5 mm
8.0 mm
RRC-16-9-28-M2 £ 1.4003 - £ 1.5559 528 In stock
18.0 mm
20.0 mm
9.5 mm
RRC-20-13-30-M £ 1.9419 - £ 2.1576 Request the lead time here
22.0 mm
23.0 mm
135.0 mm
£ 3.1341 - £ 3.4823 2714 In stock
31.0 mm
30.7 mm
13.0 mm
RRH-35-12-40 £ 0.0223 - £ 0.0248 3990 In stock
4.0 mm
3.5 mm
1.2 mm
£ 0.0225 - £ 0.025 Request the lead time here
4.0 mm
3.5 mm
1.3 mm
£ 0.0213 - £ 0.0237 Request the lead time here
6.0 mm
3.5 mm
1.5 mm
£ 0.0658 - £ 0.0731 Request the lead time here
10.0 mm
4.0 mm
2.0 mm
£ 0.0436 - £ 0.0484 4000 In stock
7.0 mm
4.0 mm
2.0 mm
£ 0.0676 - £ 0.0751 Request the lead time here
11.0 mm
5.0 mm
1.5 mm
£ 0.0782 - £ 0.0869 Request the lead time here
10.0 mm
6.0 mm
3.0 mm
RRH-64-33-127 £ 0.0844 - £ 0.0938 464 In stock
12.7 mm
6.3 mm
3.3 mm
  • of 11
Toroid Ferrite 10.0 mm 20.0 mm 5.0 mm 28 Ω 68 Ω K5B

RT-200-100-50

Price Range
£ 0.3474 - £ 0.3127

Stock Levels
1260 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    20.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 34.8 mm 59.4 mm 12.8 mm 58 Ω 118 Ω K5B

RT-594-348-128

Price Range
£ 6.9642 - £ 6.2678

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    34.8 mm
  • Overall Diameter
    59.4 mm
  • Width
    12.8 mm
  • Material
    K5B
Toroid Ferrite 4.3 mm 6.5 mm 6.0 mm 21 Ω 42 Ω K5B

RT-65-43-60

Price Range
£ 0.07 - £ 0.063

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    4.3 mm
  • Overall Diameter
    6.5 mm
  • Width
    6.0 mm
  • Material
    K5B
Toroid Ferrite 4.0 mm 7.9 mm 7.0 mm 33 Ω 57 Ω K5B

RT-79-40-70

Price Range
£ 0.1301 - £ 0.1171

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    7.9 mm
  • Width
    7.0 mm
  • Material
    K5B
Toroid Ferrite 4.0 mm 8.0 mm 6.0 mm 33 Ω 57 Ω K5B

RT-80-40-60

Price Range
£ 0.1051 - £ 0.0946

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    6.0 mm
  • Material
    K5B
Toroid Ferrite 5.0 mm 9.0 mm 8.0 mm 38 Ω 64 Ω K5B

RT-90-50-80

Price Range
£ 0.1297 - £ 0.1167

Stock Levels
9 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.0 mm
  • Width
    8.0 mm
  • Material
    K5B
Toroid Ferrite 1.5 mm 4.0 mm 3.0 mm 23 Ω 45 Ω K5B

RT-40-15-30

Price Range
£ 0.0274 - £ 0.0247

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    1.5 mm
  • Overall Diameter
    4.0 mm
  • Width
    3.0 mm
  • Material
    K5B
Ferrite with Casing 5.0 mm 13.0 mm 12.0 mm 93 Ω 158 Ω K5B

RRC-10-5-20-M

Price Range
£ 1.4309 - £ 1.2878

Stock Levels
310 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    13.0 mm
  • Width
    12.0 mm
  • Material
    K5B
Ferrite with Casing 8.0 mm 19.5 mm 23.0 mm 60 Ω 120 Ω K5B

RRC-16-8-13-M

Price Range
£ 1.633 - £ 1.4697

Stock Levels
73 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    19.5 mm
  • Width
    23.0 mm
  • Material
    K5B
Ferrite with Casing 9.5 mm 20.0 mm 18.0 mm 120 Ω 190 Ω K5B

RRC-16-9-28-M2

Price Range
£ 1.5559 - £ 1.4003

Stock Levels
528 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    20.0 mm
  • Width
    18.0 mm
  • Material
    K5B
Ferrite with Casing 135.0 mm 23.0 mm 22.0 mm 90 Ω 140 Ω K5B

RRC-20-13-30-M

Price Range
£ 2.1576 - £ 1.9419

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    135.0 mm
  • Overall Diameter
    23.0 mm
  • Width
    22.0 mm
  • Material
    K5B
Ferrite with Casing 13.0 mm 30.7 mm 31.0 mm 140 Ω 225 Ω K5B

RRC-26-13-30-M

Price Range
£ 3.4823 - £ 3.1341

Stock Levels
2714 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    30.7 mm
  • Width
    31.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.2 mm 3.5 mm 4.0 mm 31 Ω 46 Ω K5B

RRH-35-12-40

Price Range
£ 0.0248 - £ 0.0223

Stock Levels
3990 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.2 mm
  • Overall Diameter
    3.5 mm
  • Width
    4.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.3 mm 3.5 mm 4.0 mm 29 Ω 48 Ω K5B

RRH-35-13-40

Price Range
£ 0.025 - £ 0.0225

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.3 mm
  • Overall Diameter
    3.5 mm
  • Width
    4.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.5 mm 3.5 mm 6.0 mm 35 Ω 60 Ω K5B

RRH-35-15-60

Price Range
£ 0.0237 - £ 0.0213

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.5 mm
  • Overall Diameter
    3.5 mm
  • Width
    6.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.0 mm 4.0 mm 10.0 mm 53 Ω 80 Ω K5B

RRH-40-20-100

Price Range
£ 0.0731 - £ 0.0658

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    4.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.0 mm 4.0 mm 7.0 mm 40 Ω 64 Ω K5B

RRH-40-20-70

Price Range
£ 0.0484 - £ 0.0436

Stock Levels
4000 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    4.0 mm
  • Width
    7.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.5 mm 5.0 mm 11.0 mm 84 Ω 119 Ω K5B

RRH-50-15-110

Price Range
£ 0.0751 - £ 0.0676

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.5 mm
  • Overall Diameter
    5.0 mm
  • Width
    11.0 mm
  • Material
    K5B
Cylindrical Ferrite 3.0 mm 6.0 mm 10.0 mm 52 Ω 90 Ω K5B

RRH-60-30-100

Price Range
£ 0.0869 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    6.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 3.3 mm 6.3 mm 12.7 mm 55 Ω 80 Ω K5B

RRH-64-33-127

Price Range
£ 0.0938 - £ 0.0844

Stock Levels
464 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.3 mm
  • Overall Diameter
    6.3 mm
  • Width
    12.7 mm
  • Material
    K5B