Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Item Code Price range Availability Width Overall Diameter Inside Diameter View
£ 0.1396 - £ 0.1552 Request the lead time here
19.0 mm
7.9 mm
3.0 mm
£ 0.1487 - £ 0.1652 Request the lead time here
16.0 mm
8.0 mm
5.0 mm
£ 0.0982 - £ 0.1091 Request the lead time here
9.5 mm
9.5 mm
4.8 mm
£ 0.171 - £ 0.19 Request the lead time here
19.0 mm
9.5 mm
5.0 mm
£ 0.1126 - £ 0.1251 Request the lead time here
6.0 mm
10.0 mm
3.0 mm
£ 0.0933 - £ 0.1037 Request the lead time here
5.0 mm
10.0 mm
6.0 mm
£ 0.203 - £ 0.2255 2425 In stock
9.0 mm
11.0 mm
5.0 mm
RT-120-70-60 £ 0.1205 - £ 0.1339 1020 In stock
6.0 mm
12.0 mm
7.0 mm
£ 0.1488 - £ 0.1654 123 In stock
5.5 mm
13.0 mm
7.0 mm
£ 0.1441 - £ 0.1602 Request the lead time here
5.0 mm
14.0 mm
8.0 mm
RT-145-102-80 £ 0.2351 - £ 0.2612 3400 In stock
8.0 mm
14.5 mm
10.2 mm
£ 0.3108 - £ 0.3454 Request the lead time here
15.0 mm
16.0 mm
12.0 mm
£ 0.3676 - £ 0.4084 240 In stock
13.0 mm
16.5 mm
8.2 mm
£ 0.3952 - £ 0.4391 1100 In stock
13.0 mm
17.5 mm
9.5 mm
£ 0.1895 - £ 0.2106 1400 In stock
7.0 mm
17.5 mm
9.5 mm
£ 0.4771 - £ 0.5301 Request the lead time here
14.2 mm
18.6 mm
10.1 mm
£ 0.6317 - £ 0.7019 200 In stock
10.0 mm
20.0 mm
10.0 mm
£ 0.0315 - £ 0.035 Request the lead time here
3.0 mm
5.0 mm
2.3 mm
£ 0.0546 - £ 0.0607 Request the lead time here
5.5 mm
6.0 mm
3.0 mm
£ 0.1171 - £ 0.1301 Request the lead time here
6.2 mm
7.6 mm
5.2 mm
  • of 11
Cylindrical Ferrite 3.0 mm 7.9 mm 19.0 mm 130 Ω 190 Ω K5B

RRH-79-30-190

Price Range
£ 0.1552 - £ 0.1396

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    7.9 mm
  • Width
    19.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 8.0 mm 16.0 mm 59 Ω 104 Ω K5B

RRH-80-50-160

Price Range
£ 0.1652 - £ 0.1487

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    16.0 mm
  • Material
    K5B
Cylindrical Ferrite 4.8 mm 9.5 mm 9.5 mm 50 Ω 86 Ω K5B

RRH-95-48-95

Price Range
£ 0.1091 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.8 mm
  • Overall Diameter
    9.5 mm
  • Width
    9.5 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 9.5 mm 19.0 mm 95 Ω 135 Ω K5B

RRH-95-50-190

Price Range
£ 0.19 - £ 0.171

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.5 mm
  • Width
    19.0 mm
  • Material
    K5B
Toroid Ferrite 3.0 mm 10.0 mm 6.0 mm 50 Ω 82 Ω K5B

RT-100-30-60

Price Range
£ 0.1251 - £ 0.1126

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    6.0 mm
  • Material
    K5B
Toroid Ferrite 6.0 mm 10.0 mm 5.0 mm 22 Ω 41 Ω K5B

RT-100-60-50

Price Range
£ 0.1037 - £ 0.0933

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 5.0 mm 11.0 mm 9.0 mm 60 Ω 107 Ω K5B

RT-110-50-90

Price Range
£ 0.2255 - £ 0.203

Stock Levels
2425 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    11.0 mm
  • Width
    9.0 mm
  • Material
    K5B
Toroid Ferrite 7.0 mm 12.0 mm 6.0 mm 28 Ω 48 Ω K5B

RT-120-70-60

Price Range
£ 0.1339 - £ 0.1205

Stock Levels
1020 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    12.0 mm
  • Width
    6.0 mm
  • Material
    K5B
Toroid Ferrite 7.0 mm 13.0 mm 5.5 mm 27 Ω 50 Ω K5B

RT-130-70-55

Price Range
£ 0.1654 - £ 0.1488

Stock Levels
123 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    13.0 mm
  • Width
    5.5 mm
  • Material
    K5B
Toroid Ferrite 8.0 mm 14.0 mm 5.0 mm 26 Ω 50 Ω K5B

RT-140-80-50

Price Range
£ 0.1602 - £ 0.1441

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    14.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 10.2 mm 14.5 mm 8.0 mm 29 Ω 69 Ω K5B

RT-145-102-80

Price Range
£ 0.2612 - £ 0.2351

Stock Levels
3400 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.2 mm
  • Overall Diameter
    14.5 mm
  • Width
    8.0 mm
  • Material
    K5B
Toroid Ferrite 12.0 mm 16.0 mm 15.0 mm 33 Ω 58 Ω K5B

RT-160-120-150

Price Range
£ 0.3454 - £ 0.3108

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    15.0 mm
  • Material
    K5B
Toroid Ferrite 8.2 mm 16.5 mm 13.0 mm 70 Ω 125 Ω K5B

RT-165-82-130

Price Range
£ 0.4084 - £ 0.3676

Stock Levels
240 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    8.2 mm
  • Overall Diameter
    16.5 mm
  • Width
    13.0 mm
  • Material
    K5B
Toroid Ferrite 9.5 mm 17.5 mm 13.0 mm 59 Ω 95 Ω K5B

RT-175-95-127

Price Range
£ 0.4391 - £ 0.3952

Stock Levels
1100 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    13.0 mm
  • Material
    K5B
Toroid Ferrite 9.5 mm 17.5 mm 7.0 mm 30 Ω 54 Ω K5B

RT-175-95-70

Price Range
£ 0.2106 - £ 0.1895

Stock Levels
1400 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    7.0 mm
  • Material
    K5B
Toroid Ferrite 10.1 mm 18.6 mm 14.2 mm 70 Ω 119 Ω K5B

RT-187-102-143

Price Range
£ 0.5301 - £ 0.4771

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.1 mm
  • Overall Diameter
    18.6 mm
  • Width
    14.2 mm
  • Material
    K5B
Toroid Ferrite 10.0 mm 20.0 mm 10.0 mm 50 Ω 82 Ω K5B

RT-200-100-100

Price Range
£ 0.7019 - £ 0.6317

Stock Levels
200 In stock
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    20.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Toroid Ferrite 2.3 mm 5.0 mm 3.0 mm 19 Ω 39 Ω K5B

RT-50-23-30

Price Range
£ 0.035 - £ 0.0315

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    2.3 mm
  • Overall Diameter
    5.0 mm
  • Width
    3.0 mm
  • Material
    K5B
Toroid Ferrite 3.0 mm 6.0 mm 5.5 mm 31 Ω 51 Ω K5B

RT-60-30-55

Price Range
£ 0.0607 - £ 0.0546

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    6.0 mm
  • Width
    5.5 mm
  • Material
    K5B
Toroid Ferrite 5.2 mm 7.6 mm 6.2 mm 21 Ω 40 Ω K5B

RT-76-52-62

Price Range
£ 0.1301 - £ 0.1171

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.2 mm
  • Overall Diameter
    7.6 mm
  • Width
    6.2 mm
  • Material
    K5B