A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Overall Diameter | Inside Diameter | View | |
---|---|---|---|---|---|---|
RRH-48-23-64 | £ 0.0383 - £ 0.0425 | 2000 In stock |
0.248 in
6.3 mm
|
0.189 in
4.8 mm
|
0.087 in
2.2 mm
|
|
£ 0.0383 - £ 0.0425 | 4000 In stock |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.091 in
2.3 mm
|
||
£ 0.0936 - £ 0.104 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.0853 - £ 0.0948 | Request the lead time here |
0.394 in
10.0 mm
|
0.311 in
7.9 mm
|
0.118 in
3.0 mm
|
||
RRH-80-40-100 | £ 0.1089 - £ 0.121 | Request the lead time here |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
£ 0.0991 - £ 0.1101 | Request the lead time here |
0.374 in
9.5 mm
|
0.366 in
9.3 mm
|
0.177 in
4.5 mm
|
||
£ 0.1315 - £ 0.1461 | 2700 In stock |
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
||
£ 0.1212 - £ 0.1347 | 1312 In stock |
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
0.228 in
5.8 mm
|
||
£ 0.0936 - £ 0.104 | 1000 In stock |
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.0983 - £ 0.1092 | Request the lead time here |
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.1216 - £ 0.1351 | 500 In stock |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.0721 - £ 0.0801 | Request the lead time here |
0.118 in
3.0 mm
|
0.512 in
13.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.1873 - £ 0.2081 | 1400 In stock |
0.5 in
12.7 mm
|
0.512 in
13.0 mm
|
0.28 in
7.1 mm
|
||
£ 0.2708 - £ 0.3009 | Request the lead time here |
0.472 in
12.0 mm
|
0.559 in
14.2 mm
|
0.315 in
8.0 mm
|
||
£ 0.2342 - £ 0.2603 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.2782 - £ 0.3091 | 400 In stock |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
£ 0.2446 - £ 0.2717 | 1200 In stock |
0.315 in
8.0 mm
|
0.689 in
17.5 mm
|
0.421 in
10.7 mm
|
||
£ 0.1847 - £ 0.2052 | Request the lead time here |
0.236 in
6.0 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
||
£ 0.2872 - £ 0.3191 | Request the lead time here |
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.3723 - £ 0.4136 | 1000 In stock |
0.394 in
10.0 mm
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.