Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Item Code Price range Availability Width Overall Diameter Inside Diameter View
RRH-160-70-280 £ 0.7053 - £ 0.7837 99 In stock
28.0 mm
16.0 mm
7.0 mm
£ 0.4949 - £ 0.5499 792 In stock
28.5 mm
16.0 mm
9.0 mm
£ 0.6744 - £ 0.7493 Request the lead time here
28.5 mm
17.5 mm
9.5 mm
RRH-180-100-290 £ 0.7671 - £ 0.8524 Request the lead time here
29.0 mm
18.0 mm
10.0 mm
£ 1.1762 - £ 1.3069 4851 In stock
31.5 mm
19.0 mm
5.8 mm
£ 2.6146 - £ 2.9052 2286 In stock
28.5 mm
25.9 mm
12.8 mm
£ 0.0225 - £ 0.025 Request the lead time here
3.0 mm
3.0 mm
1.2 mm
£ 0.0225 - £ 0.025 13394 In stock
6.0 mm
3.5 mm
1.2 mm
£ 0.0405 - £ 0.045 Request the lead time here
9.0 mm
3.5 mm
1.3 mm
£ 0.027 - £ 0.03 Request the lead time here
6.0 mm
3.5 mm
1.8 mm
£ 0.0276 - £ 0.0307 480 In stock
4.0 mm
4.0 mm
2.0 mm
RRH-45-26-120 £ 0.0675 - £ 0.0751 Request the lead time here
12.0 mm
4.5 mm
2.6 mm
£ 0.0811 - £ 0.0901 Request the lead time here
10.0 mm
5.0 mm
2.3 mm
£ 0.0887 - £ 0.0985 Request the lead time here
18.0 mm
6.0 mm
3.15 mm
£ 0.0811 - £ 0.0901 Request the lead time here
10.0 mm
6.5 mm
4.3 mm
RRH-80-32-101 £ 0.0943 - £ 0.1048 89 In stock
10.0 mm
8.0 mm
3.18 mm
£ 0.1615 - £ 0.1795 6890 In stock
9.8 mm
8.0 mm
6.0 mm
£ 0.0688 - £ 0.0765 Request the lead time here
14.5 mm
9.5 mm
5.0 mm
£ 0.1185 - £ 0.1317 1500 In stock
9.5 mm
9.5 mm
5.2 mm
£ 0.0721 - £ 0.0801 Request the lead time here
3.0 mm
10.0 mm
6.0 mm
  • of 11
Cylindrical Ferrite 7.0 mm 16.0 mm 28.0 mm 174 Ω 247 Ω K5B

RRH-160-70-280

Price Range
£ 0.7837 - £ 0.7053

Stock Levels
99 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 9.0 mm 16.0 mm 28.5 mm 105 Ω 195 Ω K5B

RRH-160-90-285

Price Range
£ 0.5499 - £ 0.4949

Stock Levels
792 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 9.5 mm 17.5 mm 28.5 mm 115 Ω 170 Ω K5B

RRH-175-95-285

Price Range
£ 0.7493 - £ 0.6744

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 10.0 mm 18.0 mm 29.0 mm 128 Ω 210 Ω K5B

RRH-180-100-290

Price Range
£ 0.8524 - £ 0.7671

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    18.0 mm
  • Width
    29.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.8 mm 19.0 mm 31.5 mm 243 Ω 323 Ω K5B

RRH-190-58-315

Price Range
£ 1.3069 - £ 1.1762

Stock Levels
4851 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.8 mm
  • Overall Diameter
    19.0 mm
  • Width
    31.5 mm
  • Material
    K5B
Cylindrical Ferrite 12.8 mm 25.9 mm 28.5 mm 127 Ω 195 Ω K5B

RRH-259-128-286

Price Range
£ 2.9052 - £ 2.6146

Stock Levels
2286 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    12.8 mm
  • Overall Diameter
    25.9 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 1.2 mm 3.0 mm 3.0 mm 23 Ω 44 Ω K5B

RRH-30-12-30

Price Range
£ 0.025 - £ 0.0225

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.2 mm
  • Overall Diameter
    3.0 mm
  • Width
    3.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.2 mm 3.5 mm 6.0 mm 45 Ω 73 Ω K5B

RRH-35-12-60

Price Range
£ 0.025 - £ 0.0225

Stock Levels
13394 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.2 mm
  • Overall Diameter
    3.5 mm
  • Width
    6.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.3 mm 3.5 mm 9.0 mm 62 Ω 80 Ω K5B

RRH-35-13-90

Price Range
£ 0.045 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.3 mm
  • Overall Diameter
    3.5 mm
  • Width
    9.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.8 mm 3.5 mm 6.0 mm 28 Ω 54 Ω K5B

RRH-35-18-60

Price Range
£ 0.03 - £ 0.027

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.8 mm
  • Overall Diameter
    3.5 mm
  • Width
    6.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.0 mm 4.0 mm 4.0 mm 24 Ω 48 Ω K5B

RRH-40-20-40

Price Range
£ 0.0307 - £ 0.0276

Stock Levels
480 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    4.0 mm
  • Width
    4.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.6 mm 4.5 mm 12.0 mm 49 Ω 72 Ω K5B

RRH-45-26-120

Price Range
£ 0.0751 - £ 0.0675

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.6 mm
  • Overall Diameter
    4.5 mm
  • Width
    12.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.3 mm 5.0 mm 10.0 mm 51 Ω 72 Ω K5B

RRH-50-23-100

Price Range
£ 0.0901 - £ 0.0811

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.3 mm
  • Overall Diameter
    5.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 3.15 mm 6.0 mm 18.0 mm 100 Ω 155 Ω K5B

RRH-60-32-180

Price Range
£ 0.0985 - £ 0.0887

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.15 mm
  • Overall Diameter
    6.0 mm
  • Width
    18.0 mm
  • Material
    K5B
Cylindrical Ferrite 4.3 mm 6.5 mm 10.0 mm 34 Ω 62 Ω K5B

RRH-65-43-100

Price Range
£ 0.0901 - £ 0.0811

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.3 mm
  • Overall Diameter
    6.5 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 3.18 mm 8.0 mm 10.0 mm 67 Ω 115 Ω K5B

RRH-80-32-101

Price Range
£ 0.1048 - £ 0.0943

Stock Levels
89 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.18 mm
  • Overall Diameter
    8.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 6.0 mm 8.0 mm 9.8 mm 22 Ω 41 Ω K5B

RRH-80-60-98

Price Range
£ 0.1795 - £ 0.1615

Stock Levels
6890 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    9.8 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 9.5 mm 14.5 mm 75 Ω 121 Ω K5B

RRH-95-50-145

Price Range
£ 0.0765 - £ 0.0688

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.5 mm
  • Width
    14.5 mm
  • Material
    K5B
Cylindrical Ferrite 5.2 mm 9.5 mm 9.5 mm 45 Ω 76 Ω K5B

RRH-95-52-95

Price Range
£ 0.1317 - £ 0.1185

Stock Levels
1500 In stock
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.2 mm
  • Overall Diameter
    9.5 mm
  • Width
    9.5 mm
  • Material
    K5B
Toroid Ferrite 6.0 mm 10.0 mm 3.0 mm 15 Ω 37 Ω K5B

RT-100-60-30

Price Range
£ 0.0801 - £ 0.0721

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    3.0 mm
  • Material
    K5B