A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Overall Diameter | Inside Diameter | View | |
---|---|---|---|---|---|---|
£ 0.1956 - £ 0.2173 | Request the lead time here |
0.591 in
15.0 mm
|
0.465 in
11.8 mm
|
0.287 in
7.3 mm
|
||
£ 0.2918 - £ 0.3242 | 1800 In stock |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
||
£ 0.2348 - £ 0.2609 | 398 In stock |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.335 in
8.5 mm
|
||
£ 0.3903 - £ 0.4336 | 1042 In stock |
0.591 in
15.0 mm
|
0.559 in
14.2 mm
|
0.248 in
6.3 mm
|
||
RRH-142-70-285 | £ 0.5929 - £ 0.6588 | 1440 In stock |
1.122 in
28.5 mm
|
0.559 in
14.2 mm
|
0.276 in
7.0 mm
|
|
£ 0.3723 - £ 0.4137 | 439 In stock |
1.098 in
27.9 mm
|
0.587 in
14.9 mm
|
0.272 in
6.9 mm
|
||
£ 0.4344 - £ 0.4827 | Request the lead time here |
0.63 in
16.0 mm
|
0.622 in
15.8 mm
|
0.311 in
7.9 mm
|
||
RRH-160-70-280 | £ 0.7053 - £ 0.7837 | 99 In stock |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
|
£ 0.4949 - £ 0.5499 | 792 In stock |
1.122 in
28.5 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
£ 0.6744 - £ 0.7493 | Request the lead time here |
1.122 in
28.5 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
||
RRH-180-100-290 | £ 0.7671 - £ 0.8524 | Request the lead time here |
1.142 in
29.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
|
£ 1.1762 - £ 1.3069 | 4851 In stock |
1.24 in
31.5 mm
|
0.748 in
19.0 mm
|
0.228 in
5.8 mm
|
||
£ 2.6146 - £ 2.9052 | 2286 In stock |
1.122 in
28.5 mm
|
1.02 in
25.9 mm
|
0.504 in
12.8 mm
|
||
£ 0.0225 - £ 0.025 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 in
1.2 mm
|
||
£ 0.1148 - £ 0.1275 | 1000 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.2918 - £ 0.3243 | Request the lead time here |
0.984 in
25.0 mm
|
0.413 in
10.5 mm
|
0.217 in
5.5 mm
|
||
£ 0.3955 - £ 0.4394 | 84 In stock |
1.024 in
26.0 mm
|
0.453 in
11.5 mm
|
0.169 in
4.3 mm
|
||
£ 0.2471 - £ 0.2745 | 330 In stock |
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.22 in
5.6 mm
|
||
£ 0.2394 - £ 0.266 | 3453 In stock |
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
||
£ 0.2233 - £ 0.2481 | 825 In stock |
0.787 in
20.0 mm
|
0.484 in
12.3 mm
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.