Menu Search

Fibre Bend Limiting Tubing Tools

In stock

Optical Fibre Limiting Tubing Tools offer the best protection for fibres, avoiding difficulties such as crushing, bending and micro-bending while providing a complete and self-manageable solution for fibre routing.

Suitable for short-distance blown fibre installations and FTTH/FTTB curbside applications. The tubing can be wrapped around the cable or inserted inside the cable sleeve to provide additional protection. Used in applications in industries such as manufacturing and medical.

  • Material: POM
  • Colour: Red, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Colour View
£ 1.9871 - £ 1.9871 902 In stock
4.2 mm
Black
£ 2.3318 - £ 2.3318 Request the lead time here
2.6 mm
Red
Installation tool For OFBLTS 4.2 mm Black

OFZT-3-14-BK

Price Range
£ 1.9871 - £ 1.9871

Stock Levels
902 In stock
Attributes
  • Maximum Cable Bundle Diameter
    4.2 mm
  • Accessory Type
    Tubing Tool
  • Colour
    Black
  • Full Material
    Polyacetal
  • Type
    For OFBLTS
Installation tool For OFBLTS 2.6 mm Red

OFZT-2-14-RD

Price Range
£ 2.3318 - £ 2.3318

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    2.6 mm
  • Accessory Type
    Tubing Tool
  • Colour
    Red
  • Full Material
    Polyacetal
  • Type
    For OFBLTS