Menu Search

Splice Holders

In production

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Overall Length Number of Slots Overall Width Overall Height View
£ 1.277 - £ 1.277 Request the lead time here
3
£ 0.1146 - £ 0.1195 Request the lead time here
3
£ 2.7098 - £ 2.7098 Request the lead time here
2
£ 2.5013 - £ 2.5013 Request the lead time here
2
£ 2.1956 - £ 2.7098 Request the lead time here
4
£ 0.2265 - £ 0.2306 Request the lead time here
6
OFSH-T-6-19BLK £ 0.2265 - £ 0.2306 Request the lead time here
6
£ 2.7653 - £ 2.7653 Request the lead time here
16
£ 1.5564 - £ 1.5841 Request the lead time here
6
£ 0.1611 - £ 0.1681 Request the lead time here
5
EFA04-63-001 £ 2.6959 - £ 2.6959 Request the lead time here
2
£ 0.2918 - £ 0.2973 Request the lead time here
4
£ 4.1967 - £ 4.1967 Request the lead time here
4
£ 2.1122 - £ 2.1539 Request the lead time here
3
£ 0.3474 - £ 0.3543 Request the lead time here
£ 0.4099 - £ 0.4182 Request the lead time here
2
£ 2.1817 - £ 2.2234 Request the lead time here
6
£ 0.2543 - £ 0.2598 Request the lead time here
4
£ 2.8487 - £ 2.8487 Request the lead time here
2
£ 2.3484 - £ 2.404 Request the lead time here
2
  • of 2
Fibre Clip 26.5 mm (L) Black

EFA04-02-ASS

Price Range
£ 1.277 - £ 1.277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    3
Fibre Clip 14.0 mm (L) Natural

OFB-BH-6-19

Price Range
£ 0.1195 - £ 0.1146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Full Material
    Nylon 6/6
  • Number of Positions
    6
  • Package Quantity
    1000
Fibre Clip 26.5 mm (L) Red

EFA04-61-ASS

Price Range
£ 2.7098 - £ 2.7098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Mounting Method
    Adhesive
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    2
Fibre Clip 26.5 mm (L) Yellow

EFA04-64-ASS

Price Range
£ 2.5013 - £ 2.5013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Mounting Method
    Adhesive
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    2
Fibre Clip 32.0 mm (L) 12 Natural

OFSH-4-1-01LA

Price Range
£ 2.7098 - £ 2.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Full Material
    Nylon 6/6
  • Number of Positions
    12
  • Package Quantity
    50
Fibre Clip 37.3 mm (L) 6 Black

OFSH-T-6-GFBLK

Price Range
£ 0.2306 - £ 0.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Nylon 6/6
  • Number of Positions
    6
  • Package Quantity
    100
  • Number of Slots
    6
Fibre Clip 37.3 mm (L) 6 Black

OFSH-T-6-19BLK

Price Range
£ 0.2306 - £ 0.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Number of Positions
    6
  • Package Quantity
    100
Fibre Clip 72.7 mm (L) Blue

EFA04-08-ASS

Price Range
£ 2.7653 - £ 2.7653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    16
Fibre Clip 86.6 mm (L) 6 Black

EFA04-71-002

Price Range
£ 1.5841 - £ 1.5564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Number of Positions
    6
  • Package Quantity
    100
Fibre Clip 25.2 mm (L) Natural

OFB-BH-9-19

Price Range
£ 0.1681 - £ 0.1611

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Full Material
    Nylon 6/6
  • Number of Positions
    9
  • Package Quantity
    1000
Fibre Clip 26.5 mm (L) Green

EFA04-63-001

Price Range
£ 2.6959 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    2
Fibre Clip 22.0 mm (L) 4 Natural

OFHB3-4-19A-RT

Price Range
£ 0.2973 - £ 0.2918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Full Material
    Nylon 6/6
  • Number of Positions
    4
  • Package Quantity
    1000
Fibre Clip 32.0 mm (L) 12 Natural

OFSH-4-1-19LA

Price Range
£ 4.1967 - £ 4.1967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Full Material
    Nylon 6/6
  • Number of Positions
    12
  • Package Quantity
    50
Fibre Clip 35.4 mm (L) 6 Natural

OFSH-6-3.5A

Price Range
£ 2.1539 - £ 2.1122

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Number of Positions
    6
  • Package Quantity
    10
Fibre Clip 35.4 mm (L) Natural

OFSH-6-3.5L

Price Range
£ 0.3543 - £ 0.3474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 12.7 mm (L) 2 Natural

OFHB2-4A1-RT-19

Price Range
£ 0.4182 - £ 0.4099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Full Material
    Polyamide 66
  • Number of Positions
    2
  • Package Quantity
    1000
Fibre Clip 86.6 mm (L) 6 Black

EFA04-71-P01

Price Range
£ 2.2234 - £ 2.1817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Polyamide 6
  • Number of Positions
    6
  • Package Quantity
    100
Fibre Clip 23.9 mm (L) Natural

OFB3P-4-19

Price Range
£ 0.2598 - £ 0.2543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Full Material
    Nylon 6/6
  • Number of Positions
    8
  • Package Quantity
    1000
Fibre Clip 26.5 mm (L) Red

EFA04-61-001

Price Range
£ 2.8487 - £ 2.8487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    2
Fibre Clip 26.5 mm (L) Yellow

EFA04-64-001

Price Range
£ 2.404 - £ 2.3484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    2
Fibre Clip 73.0 mm (L) 24 Black

OFSH2-24-2

Price Range
£ 0.7921 - £ 0.7921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Full Material
    Nylon 6/6
  • Number of Positions
    24
  • Package Quantity
    50
Fibre Clip 35.6 mm (L) 12 Black

OFSH-T-12-19BLK

Price Range
£ 0.2529 - £ 0.2487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
  • Number of Positions
    12
  • Package Quantity
    100
Fibre Clip 37.3 mm (L) 6 Black

OFSH-T-6-01BLK

Price Range
£ 0.2306 - £ 0.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Number of Positions
    6
  • Package Quantity
    100
Fibre Clip 73.1 mm (L) Black

EFA04-06-ASS

Price Range
£ 2.7653 - £ 2.7653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
  • Number of Slots
    16
Fibre Clip 86.6 mm (L) 6 Black

EFA04-71-001

Price Range
£ 2.2234 - £ 2.1817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Number of Positions
    6
  • Package Quantity
    100
Fibre Clip 86.6 mm (L) 4 Black

EFA04-71-P03

Price Range
£ 2.0149 - £ 1.9732

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Polyamide 6
  • Number of Positions
    4
  • Package Quantity
    100
Fibre Clip 20.6 mm (L) 6 Natural

OFEB-3-19

Price Range
£ 0.2501 - £ 0.2404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Full Material
    Nylon 6/6
  • Number of Positions
    6
  • Package Quantity
    1000
Fibre Clip 26.5 mm (L) Green

EFA04-63-ASS

Price Range
£ 2.6959 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Mounting Method
    Adhesive
  • Full Material
    Polyamide 6
  • Package Quantity
    100
  • Number of Slots
    2
Fibre Clip 35.6 mm (L) 12 Black

OFSH-T-12-01BLK

Price Range
£ 0.4141 - £ 0.4057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
  • Number of Positions
    12
  • Package Quantity
    100
Fibre Clip 35.4 mm (L) 6 Natural

OFSH-6-3.5

Price Range
£ 1.384 - £ 1.384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Number of Positions
    6
  • Package Quantity
    10
Fibre Clip 73.1 mm (L) Black

EFA04-06-001

Price Range
£ 2.682 - £ 2.682

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
  • Number of Slots
    16
Fibre Clip 89.0 mm (L) Black

EFA04-18-ASS

Price Range
£ 5.4334 - £ 5.4334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
  • Number of Slots
    16
Fibre Clip 86.6 mm (L) 4 Black

EFA04-71-003

Price Range
£ 2.2373 - £ 2.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6
  • Number of Positions
    4
  • Package Quantity
    100