Menu Search

Fibre Guide Flat Snap Fit Style 1 PA

This Flush mount support post is used for OFFG-165M-19-BK. Black made from PA and UL94 V-0 rated.
Item code:

OFFGSP-F-19-BK

10597 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4696
500 + £ 0.4599
Standard pack: 100

Order in multiple of 100

Total price:

£ 46.96

100 x £ 0.4696

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Flat
Full Material Polyamide 66
Material Flammability Standard UL94 V-0
Mounting Method Snap Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us