Menu Search

Fibre Guide Support Post 14.5 mm 8.0 mm PA

This Standoff support post is used for OFFG-165M-19-BK. Black made from PA and UL94 V-0 rated.
Item code:

OFFGSP-R-05-BK

767 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 0.4988
Standard pack: 10

Order in multiple of 10

Total price:

£ 4.99

10 x £ 0.4988

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Support Post
Full Material Polyamide 66
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us