10312889
EFA70-01-001
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.737 |
| 1000 + | £ 0.7228 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Thermo Plastic Elastomer |
| Overall Length | 22.2 mm |
| Overall Length | 0.874 in |
| Type | 900 Micron Transition Boot |
| Commodity Code | 3926909790 |
| Overall Width | 6.2 mm |
| Overall Width | 0.244 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue