Menu Search

Splice Tray PP;TPE Green

OF Splice Tray Hinge
Essentra Part Number:

10111901

Manufacturer Part Number:

OFSTH-1-GRN

30589 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 0.8235
100 + £ 0.8065
Standard pack: 20

Order in multiple of 20

Total price:

£ 16.47

20 x £ 0.8235

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Polypropylene;Thermoplastic Elastomer
Type Splice Tray Hinge
Material Flammability Standard UL94 HB
Package Quantity 20
Style OF Splice Tray Hinge
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us