Quantity | Unit price |
---|---|
500 - 999 | £ 0.1042 |
1000 + | £ 0.1021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Nylon 6/6 |
Washer Type | Anti-Loss Washer |
Screw Type | Flat Screw |
Type | 4 |
Compatible Thread Sizes (All) | M4 |
Outside Diameter | 16.0 mm |
Outside Diameter | 0.63 in |
Thickness | 3.5 mm |
Thickness | 0.138 in |
Standard | RoHs |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.