Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated


Series Code :SR1946

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
64 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
£ 0.1174 - £ 0.1197 542976 In stock
Black
8.4 mm
15.0 mm
M8
2
Anti-Loss Washer
Flat Screw
£ 0.051 - £ 0.0519 25000 In stock
Black
2.7 mm
6.8 mm
M2.5
2
Standard Washer
Flat Screw
£ 0.0972 - £ 0.0992 217277 In stock
Black
6.4 mm
15.0 mm
M6
2
Anti-Loss Washer
Flat Screw
£ 0.0695 - £ 0.0858 796 In stock
Natural
5.0 mm
14.6 mm
#10
6
Standard Washer
Countersunk Screw
£ 0.0636 - £ 0.0785 494 In stock
Natural
4.3 mm
13.0 mm
#8
6
Standard Washer
Countersunk Screw
11SFW0025 £ 0.0741 - £ 0.0915 12496 In stock
Natural
6.6 mm
17.3 mm
1/4"
6
Standard Washer
Countersunk Screw
£ 0.0681 - £ 0.0694 303055 In stock
Black
5.3 mm
12.7 mm
M5
2
Anti-Loss Washer
Flat Screw
£ 0.1113 - £ 0.1135 29500 In stock
Black
5.3 mm
18.0 mm
M5
4
Anti-Loss Washer
Flat Screw
£ 0.1174 - £ 0.1197 12000 In stock
Black
8.4 mm
20.0 mm
M8
2
Anti-Loss Washer
Flat Screw
£ 0.0808 - £ 0.0825 88935 In stock
Black
4.3 mm
16.0 mm
M4
3
Anti-Loss Washer
Countersunk Screw
£ 0.0972 - £ 0.0992 90448 In stock
Black
6.4 mm
12.7 mm
M6
2
Anti-Loss Washer
Flat Screw
£ 0.0605 - £ 0.0618 90566 In stock
Black
3.2 mm
14.0 mm
M3
3
Anti-Loss Washer
Countersunk Screw
£ 0.0972 - £ 0.0992 7645 In stock
Black
6.4 mm
15.0 mm
M6
1
Anti-Loss Washer
Countersunk Screw
£ 0.051 - £ 0.0519 112980 In stock
Black
3.2 mm
6.5 mm
M3
2
Anti-Loss Washer
Flat Screw
£ 0.0603 - £ 0.0615 12000 In stock
Black
3.2 mm
14.0 mm
M3
4
Anti-Loss Washer
Flat Screw
£ 0.0603 - £ 0.0615 36766 In stock
Black
4.3 mm
10.5 mm
M4
1
Anti-Loss Washer
Countersunk Screw
£ 0.1329 - £ 0.1356 28384 In stock
Black
8.4 mm
20.0 mm
M8
1
Anti-Loss Washer
Countersunk Screw
£ 0.1268 - £ 0.1295 47306 In stock
Black
6.4 mm
22.0 mm
M6
4
Anti-Loss Washer
Flat Screw
£ 0.0603 - £ 0.0615 212704 In stock
Black
4.3 mm
10.5 mm
M4
2
Anti-Loss Washer
Flat Screw
£ 0.1021 - £ 0.1042 36782 In stock
Black
4.3 mm
16.0 mm
M4
4
Anti-Loss Washer
Flat Screw
  • of 4
Finishing Washer 8.4 mm 15.0 mm 4.0 mm Nylon Black

007508059901

Price Range
£ 0.1197 - £ 0.1174

Stock Levels
542976 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 2.7 mm 6.8 mm 2.0 mm Nylon Black

007202559901

Price Range
£ 0.0519 - £ 0.051

Stock Levels
25000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 6.4 mm 15.0 mm 4.0 mm PA Black

007206059901

Price Range
£ 0.0992 - £ 0.0972

Stock Levels
217277 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 5.0 mm 14.6 mm 3.9 mm Nylon Natural

11SFW0010

Price Range
£ 0.0858 - £ 0.0695

Stock Levels
796 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    6
Finishing Washer 4.3 mm 13.0 mm 2.9 mm Nylon Natural

11SFW0008

Price Range
£ 0.0785 - £ 0.0636

Stock Levels
494 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    6
Finishing Washer 6.6 mm 17.3 mm 4.6 mm Nylon Natural

11SFW0025

Price Range
£ 0.0915 - £ 0.0741

Stock Levels
12496 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Type
    6
Finishing Washer 5.3 mm 12.7 mm Nylon Black

007205059901

Price Range
£ 0.0694 - £ 0.0681

Stock Levels
303055 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 5.3 mm 18.0 mm 4.0 mm Nylon Black

007405059901

Price Range
£ 0.1135 - £ 0.1113

Stock Levels
29500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 8.4 mm 20.0 mm 5.0 mm PA Black

007208059901

Price Range
£ 0.1197 - £ 0.1174

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 4.3 mm 16.0 mm 3.5 mm PA Black

007304059901

Price Range
£ 0.0825 - £ 0.0808

Stock Levels
88935 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 6.4 mm 12.7 mm 3.4 mm Nylon Black

007506059901

Price Range
£ 0.0992 - £ 0.0972

Stock Levels
90448 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 3.2 mm 14.0 mm 2.9 mm PA Black

007303059901

Price Range
£ 0.0618 - £ 0.0605

Stock Levels
90566 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    3
Finishing Washer 6.4 mm 15.0 mm Nylon Black

007106059901

Price Range
£ 0.0992 - £ 0.0972

Stock Levels
7645 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 3.2 mm 6.5 mm 2.0 mm Nylon Black

007503059901

Price Range
£ 0.0519 - £ 0.051

Stock Levels
112980 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 3.2 mm 14.0 mm 2.8 mm Nylon Black

007403059901

Price Range
£ 0.0615 - £ 0.0603

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 4.3 mm 10.5 mm Nylon Black

007104059901

Price Range
£ 0.0615 - £ 0.0603

Stock Levels
36766 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 8.4 mm 20.0 mm Nylon Black

007108059901

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
28384 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Type
    1
Finishing Washer 6.4 mm 22.0 mm 4.9 mm Nylon Black

007406059901

Price Range
£ 0.1295 - £ 0.1268

Stock Levels
47306 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4
Finishing Washer 4.3 mm 10.5 mm Nylon Black

007204059901

Price Range
£ 0.0615 - £ 0.0603

Stock Levels
212704 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    2
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon Black

007404059901

Price Range
£ 0.1042 - £ 0.1021

Stock Levels
36782 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Type
    4