Menu Search

Finned Stud Cap 11.0 mm 13.0 mm (ID) Natural

Finned Stud Cap is used to cover and protect threaded bar ends from dirt, moisture and other elements. Its unique finned design allows each cap to fit a wide range of stud diameters. Made from LDPE material.
Item code:

1461650

7694 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 + £ 0.0424
Standard pack: 250

Order in multiple of 250

Total price:

£ 10.60

250 x £ 0.0424

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Push Fit
Overall Height 22.0 mm
Inside Diameter 16.0 mm
Minimum Compatible Stud Size 11.0 mm
Maximum Compatible Stud Size 13.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us