Menu Search

Finned Stud Cap 24.0 mm 26.0 mm (ID) Natural

Finned Stud Cap is used to cover and protect threaded bar ends from dirt, moisture and other elements. Its unique finned design allows each cap to fit a wide range of stud diameters. Made from LDPE material.
Item code:

1461654

9965 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.0703
Standard pack: 100

Order in multiple of 100

Total price:

£ 7.03

100 x £ 0.0703

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Flanged Yes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3926909790

Product 1461654 replaces:

Finned Stud Cap 24.0 mm 26.0 mm (ID) Natural
Item code: 466971

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us