Menu Search

Finned Stud Caps

In stock

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Flanged d2 d1 h H View
£ 0.0817 - £ 0.1844 208848 In stock
No
£ 0.0875 - £ 0.0911 Request the lead time here
Yes
466969 £ 0.1584 - £ 0.1625 198 In stock
Yes
£ 0.0864 - £ 0.1815 341891 In stock
No
£ 0.0901 - £ 0.2029 125264 In stock
No
£ 0.0864 - £ 0.1951 38253 In stock
No
£ 0.0526 - £ 0.0526 3476 In stock
Yes
£ 0.043 - £ 0.043 2932 In stock
Yes
£ 0.0703 - £ 0.0703 9965 In stock
Yes
£ 0.0677 - £ 0.0677 1045 In stock
Yes
£ 0.2626 - £ 0.2737 689 In stock
Yes
1461651 £ 0.039 - £ 0.039 58919 In stock
Yes
£ 0.1681 - £ 0.175 Request the lead time here
Yes
£ 0.2987 - £ 0.3112 Request the lead time here
Yes
£ 0.1792 - £ 0.1875 Request the lead time here
Yes
£ 0.3182 - £ 0.3321 250 In stock
Yes
1461649 £ 0.029 - £ 0.029 39750 In stock
Yes
£ 0.553 - £ 0.5753 50 In stock
Yes
1461648 £ 0.0246 - £ 0.0246 24349 In stock
Yes
£ 0.4488 - £ 0.4669 Request the lead time here
Yes
  • of 2
Finned Stud Cap 6.5 mm 8.0 mm (ID) Natural

10220

Price Range
£ 0.1844 - £ 0.0817

Stock Levels
208848 In stock
Attributes
  • Flanged
    No
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural

466965

Price Range
£ 0.0911 - £ 0.0875

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural

466969

Price Range
£ 0.1625 - £ 0.1584

Stock Levels
198 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 8.0 mm 9.0 mm (ID) Yellow

51741

Price Range
£ 0.1815 - £ 0.0864

Stock Levels
341891 In stock
Attributes
  • Flanged
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 9.0 mm 10.0 mm (ID) Natural

10223

Price Range
£ 0.2029 - £ 0.0901

Stock Levels
125264 In stock
Attributes
  • Flanged
    No
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Finned Stud Cap 8.0 mm 9.02 mm (ID) Natural

10221

Price Range
£ 0.1951 - £ 0.0864

Stock Levels
38253 In stock
Attributes
  • Flanged
    No
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural

1461652

Price Range
£ 0.0526 - £ 0.0526

Stock Levels
3476 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 11.0 mm 13.0 mm (ID) Natural

1461650

Price Range
£ 0.043 - £ 0.043

Stock Levels
2932 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 24.0 mm 26.0 mm (ID) Natural

1461654

Price Range
£ 0.0703 - £ 0.0703

Stock Levels
9965 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 28.0 mm 30.0 mm (ID) Natural

1474017

Price Range
£ 0.0677 - £ 0.0677

Stock Levels
1045 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 11.0 mm 13.0 mm (ID) Natural

204111400003

Price Range
£ 0.2737 - £ 0.2626

Stock Levels
689 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 14.0 mm 16.0 mm (ID) Natural

1461651

Price Range
£ 0.039 - £ 0.039

Stock Levels
58919 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Finned Stud Cap 6.5 mm 8.0 mm (ID) Natural

204111100003

Price Range
£ 0.175 - £ 0.1681

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 14.0 mm 16.0 mm (ID) Natural

204111500003

Price Range
£ 0.3112 - £ 0.2987

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural

204111200003

Price Range
£ 0.1875 - £ 0.1792

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural

204111600003

Price Range
£ 0.3321 - £ 0.3182

Stock Levels
250 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 9.0 mm 10.5 mm (ID) Natural

1461649

Price Range
£ 0.029 - £ 0.029

Stock Levels
39750 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Finned Stud Cap 28.0 mm 30.0 mm (ID) Natural

204111900003

Price Range
£ 0.5753 - £ 0.553

Stock Levels
50 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural

1461648

Price Range
£ 0.0246 - £ 0.0246

Stock Levels
24349 In stock
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Finned Stud Cap 20.0 mm 22.0 mm (ID) Natural

204111700003

Price Range
£ 0.4669 - £ 0.4488

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Yes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790