10308165
600607
| Quantity | Unit price |
|---|---|
| 40 + | £ 39.8562 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 1.378 in |
|---|---|
| ID | 35.0 mm |
| Inner Material | Calcium Silicate Yarn |
| Roll Length | 40.0 m |
| Roll Length | 131.234 ft |
| Colour | Red |
| Priced Per | Metre |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue