Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Series Code :SR5551
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Housing Height | Cam Material | Key Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 52.6145 - £ 73.6603 | 10 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Stainless Steel
|
Square Key
|
||
£ 59.8433 - £ 83.7807 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Stainless Steel
|
Square Key
|
||
£ 58.0361 - £ 81.2506 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Stainless Steel
|
Triangle Key
|
||
£ 56.6206 - £ 56.6206 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Stainless Steel
|
Square Key
|
||
£ 11.8167 - £ 16.5433 | 1 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Steel
|
Triangle Key
|
||
£ 56.2152 - £ 78.7013 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Stainless Steel
|
Railway Key
|
||
£ 56.2152 - £ 78.7013 | 20 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Stainless Steel
|
Railway Key
|
||
£ 11.8167 - £ 16.5433 | 50 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Steel
|
Triangle Key
|
||
£ 11.8167 - £ 16.5433 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
1.26 in
32.0 mm
|
Steel
|
No Key
|
||
£ 8.0531 - £ 8.0531 | 21 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
3.0 mm Double Bit Key
|
||
£ 8.0531 - £ 8.0531 | 99 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
7.0 mm Triangle Key
|
||
£ 8.0531 - £ 8.0531 | 900 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
3.0 mm Double Bit Key
|
||
£ 8.0531 - £ 8.0531 | 100 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
3.0 mm Double Bit Key
|
||
£ 8.0531 - £ 8.0531 | 100 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
7.0 mm Triangle Key
|
||
£ 8.0531 - £ 8.0531 | 95 In stock |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
7.0 mm Triangle Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.