Quantity | Unit price |
---|---|
1 - 69 | £ 19.1811 |
70 + | £ 18.7977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 34.0 mm |
---|---|
Base Diameter | 1.339 in |
Overall Length | 128.0 mm |
Overall Length | 5.039 in |
Handle Material | PA |
Colour | Black |
Finish | Matt |
Handle Style | Revolving |
Mount Type | Reamed Pass-Through Hole |
Thread Size | M8 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.