Quantity | Unit price |
---|---|
1 - 29 | £ 28.7648 |
30 + | £ 28.1897 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 26.0 mm |
---|---|
Base Diameter | 1.024 in |
Overall Length | 197.0 mm |
Overall Length | 7.756 in |
Handle Material | GF Technopolymer |
Material | GF PA;Steel |
Colour | Black |
Finish | Matt |
Handle Style | Revolving |
Mount Type | Blind Hole |
Thread Size | Non Threaded |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.