Quantity | Unit price |
---|---|
1 - 11 | £ 28.71 |
12 + | £ 28.135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 34.0 mm |
---|---|
Thread Length | 1.339 in |
Handle Material | Aluminium |
Material | Aluminium |
Colour | Black |
Finish | Powder Coated |
Handle Style | Revolving |
Mount Type | Square |
Thread Size | V14 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.