Menu Search

Fixing Clip 44.5 mm 7.0 mm Carbon Spring Steel

These fixing clips can be used with euro ball transfer unit's 551000, 551001,551058, and 551013.
Item code:

551005

321 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 29 £ 1.6453
30 + £ 1.232
Standard pack: 15

Order in multiple of 15

Total price:

£ 24.68

15 x £ 1.6453

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 36.7 mm
For Use With 551000, 551001,551058, and 551013
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us