Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
£ 19.5321 - £ 19.9432 1075 In stock
140.0 mm
DN 50
11.0 mm
6
£ 2.3245 - £ 2.3671 Request the lead time here
155.4 mm
1 1/2"
22.4 mm
600
£ 11.7363 - £ 11.9772 Request the lead time here
105.0 mm
DN 20
16.0 mm
40
£ 15.6909 - £ 15.6909 38 In stock
140.0 mm
DN 32
16.0 mm
16
£ 26.1799 - £ 26.1799 Request the lead time here
200.0 mm
DN 80
17.0 mm
16
£ 22.5371 - £ 23.0048 59 In stock
185.0 mm
DN 65
15.0 mm
16
£ 1.7434 - £ 4.4117 420 In stock
108.0 mm
1"
14.2 mm
150
£ 1.8568 - £ 1.8993 158 In stock
95.2 mm
1/2"
14.2 mm
400
£ 174.6698 - £ 174.6698 9 In stock
914.4 mm
24"
69.8 mm
300
£ 11.2118 - £ 11.4386 Request the lead time here
105.0 mm
DN 20
14.0 mm
16
£ 100.3398 - £ 100.3398 Request the lead time here
730.0 mm
DN 500
40.0 mm
25
£ 2.2537 - £ 2.2962 48 In stock
127.0 mm
1 1/2"
17.5 mm
150
£ 36.7397 - £ 36.7397 6 In stock
250.0 mm
DN 125
25.0 mm
£ 13.5648 - £ 13.8341 Request the lead time here
115.0 mm
DN 25
16.0 mm
40
£ 3.0191 - £ 4.332 118 In stock
150.5 mm
DN 40
15.0 mm
£ 2.5939 - £ 2.6505 109 In stock
165.5 mm
2"
22.5 mm
300
£ 14.6845 - £ 30.8375 Request the lead time here
340.0 mm
DN 200
32.0 mm
10073865 £ 2.1828 - £ 5.5811 45 In stock
165.5 mm
2"
22.5 mm
300
£ 16.5697 - £ 16.9099 Request the lead time here
130.0 mm
DN 40
11.0 mm
6
10231968 £ 21.1338 - £ 21.1338 192 In stock
165.0 mm
DN 50
17.0 mm
40
  • of 8
Flange Cover 140.0 mm 11.0 mm PE Yellow

10232651

Price Range
£ 19.9432 - £ 19.5321

Stock Levels
1075 In stock
Attributes
  • d
    140.0 mm
  • h
    11.0 mm
  • Nominal Pipe Size
    DN 50
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 155.4 mm 22.4 mm PE Yellow

10232811

Price Range
£ 2.3671 - £ 2.3245

Stock Levels
Request the lead time here
Attributes
  • d
    155.4 mm
  • h
    22.4 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    600
  • Standard
    ANSI
Flange Cover 105.0 mm 16.0 mm PE Yellow

10232613

Price Range
£ 11.9772 - £ 11.7363

Stock Levels
Request the lead time here
Attributes
  • d
    105.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 140.0 mm 16.0 mm PE Yellow

10232668

Price Range
£ 15.6909 - £ 15.6909

Stock Levels
38 In stock
Attributes
  • d
    140.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 32
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 200.0 mm 17.0 mm PE Yellow

10231982

Price Range
£ 26.1799 - £ 26.1799

Stock Levels
Request the lead time here
Attributes
  • d
    200.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 80
  • Class Pressure Rating
    16
  • Standard
    ANSI
Flange Cover 185.0 mm 15.0 mm PE Yellow

10231975

Price Range
£ 23.0048 - £ 22.5371

Stock Levels
59 In stock
Attributes
  • d
    185.0 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 65
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 108.0 mm 14.2 mm PE Yellow

10073827

Price Range
£ 4.4117 - £ 1.7434

Stock Levels
420 In stock
Attributes
  • d
    108.0 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 95.2 mm 14.2 mm PE Yellow

10231920

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
158 In stock
Attributes
  • d
    95.2 mm
  • h
    14.2 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    400
  • Standard
    ANSI
Flange Cover 914.4 mm 69.8 mm PE Yellow

10232606

Price Range
£ 174.6698 - £ 174.6698

Stock Levels
9 In stock
Attributes
  • d
    914.4 mm
  • h
    69.8 mm
  • Nominal Pipe Size
    24"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 105.0 mm 14.0 mm PE Yellow

10232002

Price Range
£ 11.4386 - £ 11.2118

Stock Levels
Request the lead time here
Attributes
  • d
    105.0 mm
  • h
    14.0 mm
  • Nominal Pipe Size
    DN 20
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 730.0 mm 40.0 mm PE Yellow

10232804

Price Range
£ 100.3398 - £ 100.3398

Stock Levels
Request the lead time here
Attributes
  • d
    730.0 mm
  • h
    40.0 mm
  • Nominal Pipe Size
    DN 500
  • Class Pressure Rating
    25
  • Standard
    DIN
Flange Cover 127.0 mm 17.5 mm PE Yellow

10230794

Price Range
£ 2.2962 - £ 2.2537

Stock Levels
48 In stock
Attributes
  • d
    127.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 250.0 mm 25.0 mm PE Yellow

10230329

Price Range
£ 36.7397 - £ 36.7397

Stock Levels
6 In stock
Attributes
  • d
    250.0 mm
  • h
    25.0 mm
  • Nominal Pipe Size
    DN 125
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 115.0 mm 16.0 mm PE Yellow

10232620

Price Range
£ 13.8341 - £ 13.5648

Stock Levels
Request the lead time here
Attributes
  • d
    115.0 mm
  • h
    16.0 mm
  • Nominal Pipe Size
    DN 25
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 150.5 mm 15.0 mm PE Yellow

10073841

Price Range
£ 4.332 - £ 3.0191

Stock Levels
118 In stock
Attributes
  • d
    150.5 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 40
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 165.5 mm 22.5 mm PE Yellow

10230756

Price Range
£ 2.6505 - £ 2.5939

Stock Levels
109 In stock
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 340.0 mm 32.0 mm PE Yellow

10230312

Price Range
£ 30.8375 - £ 14.6845

Stock Levels
Request the lead time here
Attributes
  • d
    340.0 mm
  • h
    32.0 mm
  • Nominal Pipe Size
    DN 200
  • Standard
    DIN
  • Colour
    Yellow
Flange Cover 165.5 mm 22.5 mm PE Yellow

10073865

Price Range
£ 5.5811 - £ 2.1828

Stock Levels
45 In stock
Attributes
  • d
    165.5 mm
  • h
    22.5 mm
  • Nominal Pipe Size
    2"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 130.0 mm 11.0 mm PE Yellow

10232644

Price Range
£ 16.9099 - £ 16.5697

Stock Levels
Request the lead time here
Attributes
  • d
    130.0 mm
  • h
    11.0 mm
  • Nominal Pipe Size
    DN 40
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 165.0 mm 17.0 mm PE Yellow

10231968

Price Range
£ 21.1338 - £ 21.1338

Stock Levels
192 In stock
Attributes
  • d
    165.0 mm
  • h
    17.0 mm
  • Nominal Pipe Size
    DN 50
  • Class Pressure Rating
    40
  • Standard
    DIN