Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 3.0191 - £ 3.0758 | 268 In stock |
7 in
177.8 mm
|
2 1/2"
|
0.882 in
22.4 mm
|
150
|
||
| £ 13.1254 - £ 13.3805 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
1.142 in
29.0 mm
|
|
||
| £ 4.2239 - £ 4.3089 | Request the lead time here |
10.63 in
270.0 mm
|
3"
|
2.028 in
51.5 mm
|
1500
|
||
| £ 7.1013 - £ 7.243 | Request the lead time here |
13 in
330.2 mm
|
5"
|
1.752 in
44.5 mm
|
600
|
||
| £ 1.8851 - £ 1.9277 | Request the lead time here |
4.748 in
120.6 mm
|
1/2"
|
0.878 in
22.3 mm
|
1500
|
||
| £ 24.0679 - £ 24.0679 | 211 In stock |
7.283 in
185.0 mm
|
DN 65
|
0.748 in
19.0 mm
|
40
|
||
| £ 34.6136 - £ 34.6136 | Request the lead time here |
9.449 in
240.0 mm
|
DN 125
|
0.591 in
15.0 mm
|
6
|
||
| £ 30.418 - £ 31.0417 | Request the lead time here |
21.693 in
551.0 mm
|
8"
|
4.37 in
111.0 mm
|
2500
|
||
| £ 67.0585 - £ 68.4193 | Request the lead time here |
27 in
685.8 mm
|
16"
|
3 in
76.2 mm
|
600
|
||
| £ 6.5626 - £ 6.7044 | Request the lead time here |
10 in
254.0 mm
|
5"
|
0.941 in
23.9 mm
|
150
|
||
| £ 31.1125 - £ 31.7504 | Request the lead time here |
17.323 in
440.0 mm
|
DN 300
|
0.709 in
18.0 mm
|
6
|
||
| £ 53.0969 - £ 54.1741 | Request the lead time here |
21.26 in
540.0 mm
|
DN 400
|
0.709 in
18.0 mm
|
6
|
||
| £ 24.7624 - £ 25.2727 | Request the lead time here |
14.764 in
375.0 mm
|
DN 250
|
0.748 in
19.0 mm
|
6
|
||
| £ 33.2529 - £ 33.919 | Request the lead time here |
17.52 in
445.0 mm
|
DN 300
|
1.181 in
30.0 mm
|
|
||
| £ 10.4464 - £ 10.659 | Request the lead time here |
3.74 in
95.0 mm
|
DN 15
|
0.472 in
12.0 mm
|
16
|
||
| £ 29.5675 - £ 30.1629 | Request the lead time here |
18.858 in
479.0 mm
|
8"
|
3.661 in
93.0 mm
|
1500
|
||
| £ 19.4754 - £ 19.8723 | Request the lead time here |
13.386 in
340.0 mm
|
DN 200
|
0.827 in
21.0 mm
|
16
|
||
| £ 44.0111 - £ 44.9041 | Request the lead time here |
19.882 in
505.0 mm
|
DN 350
|
0.866 in
22.0 mm
|
10
|
||
| 10238974 | £ 1.9985 - £ 2.0411 | Request the lead time here |
5.252 in
133.4 mm
|
3/4"
|
0.748 in
19.0 mm
|
400
|
|
| £ 27.9375 - £ 28.5045 | 105 In stock |
15.945 in
405.0 mm
|
DN 250
|
0.906 in
23.0 mm
|
16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue